Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Part No.
402.160
Screw Size
Retainer Type
Interface Thickness (TIF)
mm
Top Washer Diameter (D)
mm
Enter value for D
Top Washer Diameter (D)
mm
cm
inch
ft
Axial Compensation (SAMAX)
mm
Enter value for SAMAX
Axial Compensation (SAMAX)
mm
cm
inch
ft
Delivery Height (HD)
mm
Compensation Position (SAPOS)
mm
Enter value for SAPOS
Compensation Position (SAPOS)
mm
cm
inch
ft
Nominal Height (HN)
12.5 mm
Compensation Height (HC)
14.5 mm
max. Preload
9.3 kN
Axial Compensation (Nom.)
2.0 mm
Corrosion Protection (CP)
h
Support
Previews
3D
Dimension
2D